Quick Release Pin Block
$50.03 USD
Ships next day
This locating block can be used with the locating fixture where you may need several locating points. These blocks will allow better positioning of your equipment in different locations.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-009-0001__2 |
Weight | 0.34 kg |
Dimensions (L x W x H) | 88.0 x 43.0 x 35.0 mm |
Unit Price | $50.03 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0050 |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585