Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg Capacity
$135.81 USD
Ships next day
German-made heavy-duty swivel leveling caster. Steel body with polyamide wheel. Adjustment wheel lifts up to 12mm.
Maximum capacity per wheel: 500kg
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-WL-003-0002 |
Weight | 0.477 kg |
Dimensions (L x W x H) | 125.0 x 90.0 x 104.0 mm |
Unit Price | $135.81 USD |
Material | Aluminium/Polyamide |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0014 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 4905 N |
Mounting | 70 x 70 mm |
Temperature Range | -25 to 80 °C |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
Premium Caster Wheel Mounting Plate for MO-WL-003-0002
ST-SP-010-0002