
Poly-V Heavy Duty Conveyor Roller, 675mm
$18.08 USD
Ships next day
High quality conveyor roller designed to be mounted on Vention extrusions individually or in groups of 5 using our conveyor roller brackets. Outside diameter is 50mm. Distance between extrusions is 675mm. Each roller can support loads up to 40kg.
Select dimension:
Length:
x 50.0 mm x 50.0 mm
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-015-0675 |
Weight | 1.796 kg |
Dimensions (L x W x H) | 699.0 x 50.0 x 50.0 mm |
Unit Price | $18.08 USD |
Material | Steel |
Surface finish | Galvanized |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Linear Speed | 2000 mm/s |
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-015-0675 |
Weight | 1.796 kg |
Dimensions (L x W x H) | 699.0 x 50.0 x 50.0 mm |
Unit Price | $18.08 USD |
Material | Steel |
Surface finish | Galvanized |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Linear Speed | 2000 mm/s |
Compatible Parts

Single Conveyor Roller Mounting Bracket
MO-CV-012-0001

Roller Conveyor, 855mm x 450mm Powered Segment
MO-CV-016-0855

Roller Conveyor, 855mm x 450mm Unpowered Segment
MO-CV-018-0855