Pneumatic Box Stopper

Pneumatic Box Stopper

$860.88 USD
Ships in 3 days
Vention's Guided Double-Acting Pneumatic Box Stopper, Powered by SMC, with 80mm bore and 50mm stroke. This guided cylinder is capable of a pushing force up to 1374N axially at 0.7MPa and taking 1472N (150kg) radially at 300mm/s. This actuator is ideally suited, as it's name suggests, for stopping or pacing boxes on upstream conveyors. When placed between rollers, 45mm is left exposed when the actuator is extended.
Quantity:
Start a new design
Use desktop to design

Technical Drawings

Technical Documents

General Specifications

Spec Attribute Spec Value
Part Number MO-AR-007-0050
Weight 4.99 kg
Dimensions (L x W x H) 253.0 x 178.0 x 91.0 mm
Unit Price $860.88 USD
Associated Fasteners 4 x HW-FN-003-0065 , 4 x HW-FN-002-0001

Technical Specifications

Spec Attribute Spec Value
Max Output Force 1374 (at 0.7MPa) N
Load Capacity 1472 (Radially at 300mm/s) N
Max Linear Speed 500 mm/s
Included in the Box
  • 6 meters of 6mm OD Polyurethane tubing
Have a question about this part?
Ask in the forum! Go to the forum