Pneumatic Air Preparation Station
$157.94 USD
Ships next day
Pneumatic Air Preparation Station complete with filter and regulator all-in-one unit, a manual shutoff and exhaust valve as well as a Vention high-precision mounting bracket. The integrated pressure gauge on this unit displays pressure in MPa. Part of Vention's Pneumatic Ecosystem Powered by SMC.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CA-AP-001-0001__2 |
Weight | 1.2 kg |
Dimensions (L x W x H) | 214.0 x 203.0 x 98.0 mm |
Unit Price | $157.94 USD |
Material | Various (die-cast aluminum main housing, polycarbonate bowl) |
Associated Fasteners | 1 x HW-FN-002-0001 , 1 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Temperature Range | -5 to 60 °C |
Included in the Box |
|
Compatible Parts
Heavy Duty Cobot Pedestal, 585 mm
ST-RB-033-0585 v2
Cobot Pedestal with Reinforced Base, 1226 mm
ST-RB-033-1226
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585