Parts library

PR-QN-001-0405
Pivoting Edge Clamp, Adjustable Base
Pivoting-nose edge clamp actuated by a cam handle for fast action. The serrated nose pivots to exert clamping force forward and downward at the same time. Smooth spiral cam locks positively anywhere within its 180° throw. Clockwise handle movement to clamp. M8 mounting screws. The slotted-base version shown here provides adjustable clamp location. Ideal for mounting directly on T-slotted machine tables or modular tooling plates. Fasten with a socket-head cap screw (not furnished). Carr Lane Mfg Item CL-MF25-5611
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Designing jigs and fixtures |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-QN-001-0405 |
| Unit Price | $168.82 USD |
| Weight | 0.349 kg |
| Dimensions (L x W x H) | 133 x 32 x 45 mm |
| Material | Steel (hardened wear surfaces) |
| Surface Finish | Black Oxide |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Max Output Force | 3300 (horizontal), 200 (vertical) N |
Questions about this part?
Post a question on Vention community forum for insights on this part.