🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.
Panel strip for 5.6 mm (0.22 in) panels - 1 m

Panel strip for 5.6 mm (0.22 in) panels - 1 m

$0.80 USD / meter
Ships next day
Panel strip used to hold the panels tightly in the extrusions' T-slots. The strip prevents the panel from rattling, seals the junction between the panel and the extrusion, and smooths the transition between the panel and the extrusion surface for a more aesthetically pleasing look. This panel strip works with our 5.6 mm (0.22 inches) panels: ST-PN-004-0001__2, ST-PN-008-0002__2 and ST-PN-008-0003__2. For better installation at corners, cut the ends at a 45 degree angle. Not compatible with Vention's 22.5x22.5mm extrusion profile. Price is per meter. The image shows the direction of installtion.
Quantity:
Start a new design
Use desktop to design

Technical Drawings

General Specifications

Spec Attribute Spec Value
Part Number ST-PN-014-0003
Weight 0.0276 kg
Dimensions (L x W x H) 1000.0 x 6.02 x 13.9 mm
Unit Price $0.80 USD
Material TPV (hardness 85A)
Surface finish Grey
Have a question about this part?
Ask in the forum! Go to the forum