Parts library

ST-RB-028-0002
OnRobot Robot Kit with Compute Box
The robot kit enables you to use any OnRobot grippers with all Universal Robots, Fanuc CRX and Doosan. It includes a compute box, 5m cable, USB stick, power supply, I/O wires, terminal blocks, I/O wires, cable straps, etc. The compute box can communicate via Ethernet or Digital I/O interface. It is connected to the robot controller and to the tool quick changer. A computer is required to access WebLogic App and configure your gripper through the compute box.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-028-0002 |
| Unit Price | $1,071.00 USD |
| Weight | 0.2 kg |
| Dimensions (L x W x H) | 112 x 100 x 33 mm |
| Material | Plastics, Metal |
Questions about this part?
Post a question on Vention community forum for insights on this part.