Parts library

ST-RB-028-0003
OnRobot Dual Tool Changer
Requires a Compute Box ST-RB-028-0002. The Dual Quick Changer enables you to use multiple OnRobot end-of-arm tools together in a single cycle. Ideal for CNC machine tending to speed up cycle time. With this innovative solution allows for more customizability in design, enabling you to use two RG2 grippers or an RG6 gripper with a VG10 for example. The tool flange is a 50mm bolt pattern with 6mm bolt, compatible with most cobots. OnRobot robot kit is required to use the dual tool changer.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Robot Mounting |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-028-0003 |
| Unit Price | $2,865.00 USD |
| Weight | 0.41 kg |
| Dimensions (L x W x H) | 127 x 71 x 96 mm |
| Material | Aluminium, Steel |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Max Payload | 20 Kg |
| Repeatability Including Backlash | 0.02 mm |
| IP Rating | IP67 |
| Max Permissible Force | 400 N |
| Max Permissible Torque | 50 Nm |
| Amperage | 4.5 A |
Questions about this part?
Post a question on Vention community forum for insights on this part.