On/Off Pneumatic Valve, Normally Closed v2
$110.56 USD
Obsolete
3-Port, 2-Position Normally Closed On/Off Pneumatic Valve with Internal Pilot. Can be controlled using Vention's IO Module v2 (CE-MD-001-0000__2). Includes 4 meters of 8mm OD, 5mm ID tubing.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-AR-002-0000__2 |
Weight | 2.71611 kg |
Dimensions (L x W x H) | 157.0 x 115.0 x 38.0 mm |
Unit Price | $110.56 USD |
Associated Fasteners | 1 x HW-FN-002-0001 , 1 x HW-FN-003-0018 |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
180x22.5mm (630mm) Table Top Extrusion
ST-EXT-009-0630
Actuator Mounting Plate
ST-GP-005-0010