Mounting Bracket for Single Conveyor Roller
$4.42 USD
Obsolete
Mounting bracket for conveyor roller. Supports 1 roller. The brackets are designed to fit in Vention extrusions' v-shaped groove and are secured into position with standard M8 bolts.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-002-0002 |
Weight | 0.018 kg |
Dimensions (L x W x H) | 2.5 x 89.5 x 12.15 mm |
Unit Price | $4.42 USD |
Material | Steel |
Surface finish | Black powder coated |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0010 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0008 |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585