Mecademic Meca500 Mounting Plate
$170.48 USD
Ships next day
Vention's Meca500 mounting plate enables fast and easy installation of a Mecademic Meca500 robot to any custom assembly. Outer dimensions are 133mm x 133mm. Locating pins enable repeatable robot installation.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-007-0001__2 |
Weight | 0.522 kg |
Dimensions (L x W x H) | 133.0 x 133.0 x 18.25 mm |
Unit Price | $170.48 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0018 |
Light-Duty Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0012 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Mounting | 4x M6, 75 x 100 mm |
Compatible Parts
540x450mm Aluminum Tooling Plate
ST-SP-002-0004
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585