![Manual Tool Changer (Tool side)](https://assets.vention.io/parts/images/PR-MB-001-0106/manual-tool-changer-tool-side.png)
Manual Tool Changer (Tool side)
$84.88 USD
Ships in 5 days
The tool side has the ISO 9409-1-50-4-M6 mounting pattern replicating robot wrists with a 50mm mounting pattern. This tool side must be used with the Quick-Change Manual Tool Changer Robot Side.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-MB-001-0106 |
Weight | 0.172 kg |
Dimensions (L x W x H) | 74.0 x 63.0 x 24.0 mm |
Unit Price | $84.88 USD |
Compatible Parts
![Bellows Suction Cup 60 mm Bellows Suction Cup 60 mm](https://assets.vention.io/parts/images/PR-MB-001-0084/thumb_bellows-suction-cup-60-mm.png)
Bellows Suction Cup 60 mm
PR-MB-001-0084
![Bellows Suction Cup 30mm Bellows Suction Cup 30mm](https://assets.vention.io/parts/images/PR-MB-001-0552/thumb_bellows-suction-cup-30mm.png)
Bellows Suction Cup 30mm
PR-MB-001-0552
![Flat Suction Cup 35mm Flat Suction Cup 35mm](https://assets.vention.io/parts/images/PR-MB-001-0554/thumb_flat-suction-cup-35mm.png)
Flat Suction Cup 35mm
PR-MB-001-0554
![Flat Suction Cup, 75mm Flat Suction Cup, 75mm](https://assets.vention.io/parts/images/PR-MB-001-0087/thumb_flat-suction-cup-75mm.png)
Flat Suction Cup, 75mm
PR-MB-001-0087
![Epson T6-B602SS Epson T6-B602SS](https://assets.vention.io/parts/images/PR-EP-001-0079/thumb_epson-t6-b602ss.png)
Epson T6-B602SS
PR-EP-001-0079
![Epson T3-401S Epson T3-401S](https://assets.vention.io/parts/images/PR-EP-001-0073/thumb_epson-t3-401s.png)
Epson T3-401S
PR-EP-001-0073
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![22.5x22.5mm (585mm) Aluminum Extrusion 22.5x22.5mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-006-0585/thumb_22-5x22-5mm-585mm-aluminum-extrusion.png)
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585
![Cobot End Effector Plate Cobot End Effector Plate](https://assets.vention.io/parts/images/ST-RB-004-0001/thumb_cobot-end-effector-plate.png)
Cobot End Effector Plate
ST-RB-004-0001
![R27 Dispense - Cartridge Kit R27 Dispense - Cartridge Kit](https://assets.vention.io/parts/images/PR-RT-001-0536/thumb_r27-dispense-cartridge-kit.png)
R27 Dispense - Cartridge Kit
PR-RT-001-0536
![SCHUNK Large Collaborative Electric Gripper for UR SCHUNK Large Collaborative Electric Gripper for UR](https://assets.vention.io/parts/images/PR-SK-001-0549/thumb_large-collaborative-electric-gripper-for-ur.png)
SCHUNK Large Collaborative Electric Gripper for UR
PR-SK-001-0549
![SCARA Robot Adapter For 16mm Quill SCARA Robot Adapter For 16mm Quill](https://assets.vention.io/parts/images/PR-MB-001-0209/thumb_end-effector-adapter-for-epson-t3-robots.png)
SCARA Robot Adapter For 16mm Quill
PR-MB-001-0209
![Robot Wrist Extensions EX-50-50 mm Robot Wrist Extensions EX-50-50 mm](https://assets.vention.io/parts/images/PR-MB-001-0221/thumb_robot-wrist-extensions-ex-50-50-mm.png)
Robot Wrist Extensions EX-50-50 mm
PR-MB-001-0221
![SCHUNK Small Collaborative Electric Gripper for UR SCHUNK Small Collaborative Electric Gripper for UR](https://assets.vention.io/parts/images/PR-SK-001-0059/thumb_small-collaborative-electric-gripper-for-ur.png)
SCHUNK Small Collaborative Electric Gripper for UR
PR-SK-001-0059
![OnRobot Tool Flange Connection for Universal Robots OnRobot Tool Flange Connection for Universal Robots](https://assets.vention.io/parts/images/ST-RB-028-0001/thumb_onrobot-tool-flange-connection-for-universal-robots.png)
OnRobot Tool Flange Connection for Universal Robots
ST-RB-028-0001