Magnetic Tool Changer NTC-E10 (Robot and Tool Sides)
$1,658.70 USD
Ships in 5 days
The NTC-E10 is a magnetic tool changer with optional I/O coupling modules. The patented design uses electromagnetism which discards the need for pneumatic equipment. It has the ISO 9404-1-50-4-M6 cobot interface and an URCap available for a full plug & play experience.
The NTC-E10 package consist of: 1x Male part with IO (Robot side), 1x Female part with IO (Tool side) and 1x Connection cable. Parts required to have a full tool changer kit (not included): PR-ZE-001-0594 (extra female part with IO) & PR-ZE-001-0446 (Magazine holder).
Quantity:
Technical Drawings
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-ZE-001-0445 |
Weight | 0.825 kg |
Dimensions (L x W x H) | 92.0 x 113.0 x 57.0 mm |
Unit Price | $1,658.70 USD |
Compatible Parts
Bellows Suction Cup 60 mm
PR-MB-001-0084
SCARA Robot Adapter For 16mm Quill
PR-MB-001-0209
Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221
Bellows Suction Cup 30mm
PR-MB-001-0552
Flat Suction Cup 35mm
PR-MB-001-0554
Flat Suction Cup, 75mm
PR-MB-001-0087
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585