Magazine holder for the NTC-E10 Tool Changer
$185.19 USD
Ships in 5 days
Magazine holder for the female (tool) part of the NTC-E10 magnetic tool changer. The magazine holder is mounted with 4x M4 bolts and has a max. support capacity of 15kg.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-ZE-001-0446 |
Weight | 0.3 kg |
Dimensions (L x W x H) | 13.0 x 100.0 x 120.0 mm |
Unit Price | $185.19 USD |
Associated Fasteners | 4 x HW-FN-002-0004 , 4 x HW-FN-005-0016 |
Compatible Parts
Bellows Suction Cup 60 mm
PR-MB-001-0084
SCARA Robot Adapter For 16mm Quill
PR-MB-001-0209
Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221
Bellows Suction Cup 30mm
PR-MB-001-0552
Flat Suction Cup 35mm
PR-MB-001-0554
Flat Suction Cup, 75mm
PR-MB-001-0087
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585