
MachineMotion 2 Safety Extension Cable - 2m - 20AWG Pin 1/2
$53.71 USD
Ships next day
2m extension cable for connecting safety devices to the MachineMotion 2 controller. Connect any device that uses an 12-pin M12 connection such as the safety interlock, safey device expander or emergency stop switch. Cable diameter of 8mm
Select dimension:
Length:
x 15.0 mm x 15.0 mm
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-CA-102-2001__2 |
Weight | 0.1 kg |
Dimensions (L x W x H) | 2000.0 x 15.0 x 15.0 mm |
Unit Price | $53.71 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-CA-102-2001__2 |
Weight | 0.1 kg |
Dimensions (L x W x H) | 2000.0 x 15.0 x 15.0 mm |
Unit Price | $53.71 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

41mm Wide Cable Drag Chain (1886mm)
MO-DC-001-1845

41mm Wide Cable Drag Chain (782mm)
MO-DC-001-0765

71mm Wide Cable Drag Chain (1150mm)
MO-DC-002-1125

71mm Wide Cable Drag Chain (782mm)
MO-DC-002-0765

Screw-in Cable Tie Mount
HW-TW-001-0001

5mm x 250mm Cable Tie (bag of 25)
HW-TW-002-0001

41mm Wide Cable Drag Chain (1150mm)
MO-DC-001-1125

41mm Wide Cable Drag Chain (1518mm)
MO-DC-001-1485

Brackets for 71mm Wide Cable Drag Chain
MO-DC-002-0001

Brackets for 41mm Wide Cable Drag Chain
MO-DC-001-0001