
MachineApps - Fanuc Industrial Palletizer
$22,469.62 USD
Ships next day
Vention's Fanuc Industrial Palletizer MachineApp is an easy-to-use and intuitive application to configure, program and operate your Fanuc Industrial Palletizer. This application comes pre-loaded on the Vention's pendant which can be accessed directly from the pendant, or through a computer located on the same network. Using the FANUC Palletizer MachineApps intuitive interface you can create new recipe (from sku creation to start palletizing) within 4 simple steps and in less than 5 minutes. FANUC Palletizer MachineApps includes features such as slip sheets management, multi-pick, unlimited SKU and pallet recipe combination, easy 3-step calibration, label management, password lock and multi-level access, error and notification management, live progress monitor screen and many more.
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-SW-002-0006 |
Weight | 0.1 kg |
Dimensions (L x W x H) | 0.0 x 0.0 x 0.0 mm |
Unit Price | $22,469.62 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Multi pallets | Yes |
Dual infeed | Yes |
Slip sheets | Yes |
Multi-pick | Yes |
Label management | Yes |
Password lock for multi-level access | Yes |
Live progress monitoring page | Yes |
Automatic layout generation | Yes |
Automatic layout optimization | Yes |
Automatic recovery | Yes |
Imperial/Metric unit | Yes |
Unlimited SKU & pallet recipe combination | Yes |
Pallet full indicator | Yes |
On-demand Remote support through pendant | Yes |
Alarm management | Yes |
Pallet presence detector | Yes |
Intuitive 3-step calibration | Yes |
Multi language | Coming soon |
Compatible Parts

Python - Path following
CE-SW-002-0007

MachineApps - Cobot Box Erector
CE-SW-002-0008

Robot2CNC Communication Kit - HAAS NGC
PR-VB-001-0133

Flexx Beacon URCap
PR-FX-001-0533

Flexx Reference URCap
PR-FX-001-0143

MachineApps - Cartesian Palletizer
CE-SW-002-0001

URCap for MachineMotion
CE-SW-002-0003

MachineApps - Cobot Palletizer
CE-SW-002-0004

FANUC Extension for MachineMotion
CE-SW-002-0005