M8 x 25 mm Hex Head Screw

M8 x 25 mm Hex Head Screw

$0.77 USD
Ships next day
M8 hex head screw with length of 25mm for AC motor
Quantity:
Start a new design
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number HW-FN-103-0025
Weight 0.014 kg
Dimensions (L x W x H) 30.3 x 15.0 x 15.0 mm
Unit Price $0.77 USD
Material Steel
Surface finish Zinc-plated
Have a question about this part?
Ask in the forum! Go to the forum