M8 Sealing Washer
$1.24 USD
Ships next day
M8 sized washer with compliant rubber base.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-WS-001-0005 |
Weight | 0.006 kg |
Dimensions (L x W x H) | 16.0 x 16.0 x 3.0 mm |
Unit Price | $1.24 USD |
Material | Steel, Rubber |
Surface finish | Galvanized |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585