
M6 1.0 x 18mm Screw
$0.73 USD
Ships next day
Select dimension:
Length:
x 10.0 mm x 10.0 mm
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-005-0018 |
Weight | 0.005 kg |
Dimensions (L x W x H) | 22.0 x 10.0 x 10.0 mm |
Unit Price | $0.73 USD |
Material | Steel |
Technical Specifications
Spec Attribute | Spec Value |
---|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-005-0018 |
Weight | 0.005 kg |
Dimensions (L x W x H) | 22.0 x 10.0 x 10.0 mm |
Unit Price | $0.73 USD |
Material | Steel |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

M8 1.25 x 10mm Flat Head Screw
HW-FN-015-0010

M8 x 8mm Screw
HW-FN-003-0008

M8 x 70mm Screw
HW-FN-003-0070

M8 1.25 x 12mm Flat Head Screw
HW-FN-015-0012

M4-0.7 x 10mm Low-Profile Socket Head Screw
HW-FN-010-0010

M8 1.25 x 18mm Flat Head Screw
HW-FN-015-0018

M6 1.0 x 11mm, 8mm Diameter Shoulder Screw
HW-FN-005-0011

T-Bar for Conveyor Mounting Brackets
HW-FN-002-0003

M8 1.25 x 30mm Flat Head Screw
HW-FN-015-0030

M6 1.0 x 10mm Screw
HW-FN-005-0010