M6 x 1.0 x 12mm, Low Profile Socket Head
$2.38 USD
Ships next day
Socket Head Screw, M6 1 x 12mm. Screws have a black oxide finish.
Length:
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-005-0012 |
Weight | 0.00392 kg |
Dimensions (L x W x H) | 16.0 x 10.0 x 10.0 mm |
Unit Price | $2.38 USD |
Compatible Parts
M8 x 50mm Screw
HW-FN-003-0050
M8 x 25mm Screw
HW-FN-003-0025
M8 x 80mm Screw
HW-FN-003-0080
M8 x 20mm Screw
HW-FN-003-0020
M8 x 10mm Screw
HW-FN-003-0010
M8 x 55mm Screw
HW-FN-003-0055
M8 x 30mm Screw
HW-FN-003-0030
M8 x 65mm Screw
HW-FN-003-0065
M8 x 16mm Screw
HW-FN-003-0016
M6 x 1.0 x 25 mm, Low Profile Socket Head
HW-FN-005-0025