M18 Threaded Sensor Bracket
$17.49 USD
Ships next day
Sensor bracket to mount any M18 sensors to Vention assemblies. The bracket features many holes to facilitate mounting in multiple orientations. Bracket is threaded for M18x1 to make fine adjustments easy.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-HW-001-0003 |
Weight | 0.0168 kg |
Dimensions (L x W x H) | 43.0 x 42.0 x 37.0 mm |
Unit Price | $17.49 USD |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0014 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0008 |
Compatible Parts
M18 PNP Diffuse Photo-Electric Sensor (Sn = 300mm)
CE-SN-007-0004 v2
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Non-Flush Inductive Proximity Sensor
CE-SN-004-0001
M18 NPN Diffuse Photo-Electric Sensor (Sn = 300mm)
CE-SN-007-0001 v2