Keyence PR-G  M18 NPN/PNP Diffuse Sensor (Sn 500)

Keyence PR-G M18 NPN/PNP Diffuse Sensor (Sn 500)

$172.15 USD
Ships next day
M18 bipolar diffuse photo-electric proximity sensor. Utilizes non-visible light to detect objects that are present close to the lens. Range is 500 mm. Includes a 5-meter long cable with connector for the Digital IO Module v2 (CE-MD-001-0000__2).
Quantity:
Start a new design
Use desktop to design

Technical Drawings

Technical Documents

General Specifications

Spec Attribute Spec Value
Part Number CE-SN-007-0007
Weight 0.073 kg
Dimensions (L x W x H) 110.0 x 110.0 x 30.0 mm
Unit Price $172.15 USD
Material Stainless Steel
Have a question about this part?
Ask in the forum! Go to the forum