![Flush Inductive Proximity Sensor](https://assets.vention.io/parts/images/CE-SN-004-0003/flush-inductive-proximity-sensor.png)
Flush Inductive Proximity Sensor
$83.56 USD
Ships in 3 days
Flush mountable M18 inductive proximity sensor. Sense metallic objects present in front of its sensing face. Range is 8 mm. Includes a 5-meter long cable to connect to the MachineMotion controller.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-SN-004-0003 |
Weight | 0.266 kg |
Dimensions (L x W x H) | 45.0 x 24.0 x 24.0 mm |
Unit Price | $83.56 USD |
Material | Stainless Steel |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Cable Length | 4 to 10 mm |
Supply Voltage | 10 to 30 V |
IP Rating | IP65 |
Temperature Range | -40 to 58 °C |
Included in the Box |
|
Compatible Parts
![Enclosed Lead Screw Actuator, 855mm Length Enclosed Lead Screw Actuator, 855mm Length](https://assets.vention.io/parts/images/MO-LM-047-0855/thumb_enclosed-lead-screw-actuator-855mm-length.png)
Enclosed Lead Screw Actuator, 855mm Length
MO-LM-047-0855
![Enclosed Timing Belt Actuator, 585mm Length Enclosed Timing Belt Actuator, 585mm Length](https://assets.vention.io/parts/images/MO-LM-026-0585__2/thumb_enclosed-timing-belt-actuator-585mm-length.png)
Enclosed Timing Belt Actuator, 585mm Length
MO-LM-026-0585 v2
![Dual Gantry Enclosed Timing Belt Actuator, 1530mm Length Dual Gantry Enclosed Timing Belt Actuator, 1530mm Length](https://assets.vention.io/parts/images/MO-LM-040-1530__2/thumb_dual-gantry-enclosed-timing-belt-actuator-1530mm-length.png)
Dual Gantry Enclosed Timing Belt Actuator, 1530mm Length
MO-LM-040-1530 v2
![Heavy Duty Enclosed Timing Belt Actuator, 585mm Length Heavy Duty Enclosed Timing Belt Actuator, 585mm Length](https://assets.vention.io/parts/images/MO-LM-027-0585__2/thumb_heavy-duty-enclosed-timing-belt-actuator-585mm-length.png)
Heavy Duty Enclosed Timing Belt Actuator, 585mm Length
MO-LM-027-0585 v2
![Universal M18 Sensor Bracket Universal M18 Sensor Bracket](https://assets.vention.io/parts/images/CE-HW-001-0002/thumb_universal-m18-sensor-bracket.png)
Universal M18 Sensor Bracket
CE-HW-001-0002
![Enclosed Ball Screw Actuator, 360mm Length Enclosed Ball Screw Actuator, 360mm Length](https://assets.vention.io/parts/images/MO-LM-039-0360/thumb_enclosed-ball-screw-actuator-360mm-length.png)
Enclosed Ball Screw Actuator, 360mm Length
MO-LM-039-0360
![Rotary Actuator V2 with Sensor Provision Rotary Actuator V2 with Sensor Provision](https://assets.vention.io/parts/images/MO-RM-002-0001__3/thumb_rotary-actuator-v2-with-sensor-provision.png)
Rotary Actuator V2 with Sensor Provision
MO-RM-002-0001 v3