Non-Flush Inductive Proximity Sensor
$83.56 USD
Ships next day
Non-flush mountable M18 inductive proximity sensor. Sense metallic objects present in front and on the side of its sensing end. Range is 10 mm. Includes a 5-meter long cable to connect to the MachineMotion controller.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-SN-004-0001 |
Weight | 0.276 kg |
Dimensions (L x W x H) | 110.0 x 18.0 x 18.0 mm |
Unit Price | $83.56 USD |
Material | Stainless Steel |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Cable Length | 4 to 10 mm |
Supply Voltage | 10 to 30 V |
IP Rating | IP65 |
Temperature Range | -40 to 58 °C |
Included in the Box |
|
Compatible Parts
M18 Threaded Sensor Bracket
CE-HW-001-0003
Universal M18 Sensor Bracket
CE-HW-001-0002
Left Timing Belt Sensor Bumper
MO-LM-015-0001 v2
Right Timing Belt Sensor Bumper
MO-LM-015-0002 v2