Flush Inductive Proximity Sensor

Flush Inductive Proximity Sensor

$83.56 USD
Ships in 3 days
Flush mountable M18 inductive proximity sensor. Sense metallic objects present in front of its sensing face. Range is 8 mm. Includes a 5-meter long cable to connect to the MachineMotion controller.
Quantity:
Start a new design
Use desktop to design

Technical Drawings

Technical Documents

General Specifications

Spec Attribute Spec Value
Part Number CE-SN-004-0003
Weight 0.266 kg
Dimensions (L x W x H) 45.0 x 24.0 x 24.0 mm
Unit Price $83.56 USD
Material Stainless Steel

Technical Specifications

Spec Attribute Spec Value
Cable Length 4 to 10 mm
Supply Voltage 10 to 30 V
IP Rating IP65
Temperature Range -40 to 58 °C
Included in the Box
  • 5-meter long extension cable
Have a question about this part?
Ask in the forum! Go to the forum