Light-Duty Electric Lift Lower Adaptor Plate
$40.83 USD
Ships next day
Use these same mounting plates as found in the electric lift kit (MO-EC-102-0650) to optionally replace the rubber levelling foot in cases where an extrusion structure below the lift legs may be necessary.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-EC-102-0002 |
Weight | 0.51 kg |
Dimensions (L x W x H) | 133.0 x 133.0 x 11.25 mm |
Unit Price | $40.83 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6 um |
Associated Fasteners | 8 x HW-FN-002-0001 , 8 x HW-FN-003-0018 , 1 x HW-FN-003-0022 |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585