
Large Extrusion Leveling Fixture
$208.45 USD
Ships next day
This leveling fixture is for 247.5 mm ecosystem. It is installed on 247.5 mm columns and enables you to level your beams in a 247.5 mm structure
Included fasteners:
8 x
HW-FN-003-0020
8 x
HW-FN-002-0001
QTY:
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-016-0001 |
Weight | 0.413 kg |
Dimensions (L x W x H) | 205.0 x 17.5 x 67.5 mm |
Unit Price | $208.45 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 8 x HW-FN-003-0020 , 8 x HW-FN-002-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-016-0001 |
Weight | 0.413 kg |
Dimensions (L x W x H) | 205.0 x 17.5 x 67.5 mm |
Unit Price | $208.45 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 8 x HW-FN-003-0020 , 8 x HW-FN-002-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

247.5x247.5mm Extrusion Assembly Plate
ST-GP-001-0027

247.5x247.5mm (1845mm) Aluminum Extrusion
ST-EXT-011-1845