![Kinova Gen3 lite 6-axis robot arm with gripper](https://assets.vention.io/parts/images/PR-KI-001-0206/kinova-gen3-lite-6-axis-robot-arm-with-gripper.png)
Kinova Gen3 lite 6-axis robot arm with gripper
$13,500.00 USD
10 weeks
The Gen3 lite robotic arm is an entry-level robot that is compact, ultra lightweight, adaptable and featuring an open software operating system. Both the controller and the gripper are embedded inside the arm. Requiring basic programming skills, Kinova’s Gen3 lite speaks your language, its compatibility with numerous APIs and programming through Python or C++ makes it a great choice for the following fields: research, educational and professional. It’s safe by design, which means it’s mountable on any structure without the need for a safety fence. 760 mm reach. 0.5 kg payload.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-KI-001-0206 |
Weight | 5.4 kg |
Dimensions (L x W x H) | 1029.0 x 131.0 x 135.0 mm |
Unit Price | $13,500.00 USD |
Compatible Parts
![FANUC M-20iD/35 Industrial Robot Arm FANUC M-20iD/35 Industrial Robot Arm](https://assets.vention.io/parts/images/RA-FA-035-0003/thumb_fanuc-m-20id-35-kit.png)
FANUC M-20iD/35 Industrial Robot Arm
RA-FA-035-0003
![Doosan M1013 Collaborative Robot Doosan M1013 Collaborative Robot](https://assets.vention.io/parts/images/PR-CZ-001-0601/thumb_doosan-m1013-collaborative-robot.png)
Doosan M1013 Collaborative Robot
PR-CZ-001-0601
![Epson T6-B602SS Epson T6-B602SS](https://assets.vention.io/parts/images/PR-EP-001-0079/thumb_epson-t6-b602ss.png)
Epson T6-B602SS
PR-EP-001-0079
![Doosan H2515 Collaborative Robot Doosan H2515 Collaborative Robot](https://assets.vention.io/parts/images/PR-CZ-001-0505/thumb_doosan-h2515-collaborative-robot.png)
Doosan H2515 Collaborative Robot
PR-CZ-001-0505
![Doosan H2017 Collaborative Robot Doosan H2017 Collaborative Robot](https://assets.vention.io/parts/images/PR-CZ-001-0506/thumb_doosan-h2017-collaborative-robot.png)
Doosan H2017 Collaborative Robot
PR-CZ-001-0506
![FANUC CRX-10iA/L Collaborative Robot Arm FANUC CRX-10iA/L Collaborative Robot Arm](https://assets.vention.io/parts/images/PR-FA-001-0500/thumb_fanuc-crx-10ia-l-collaborative-robot.png)
FANUC CRX-10iA/L Collaborative Robot Arm
PR-FA-001-0500
![FANUC CRX-10iA Collaborative Robot Arm FANUC CRX-10iA Collaborative Robot Arm](https://assets.vention.io/parts/images/PR-FA-001-0501/thumb_fanuc-crx-10ia-collaborative-robot.png)
FANUC CRX-10iA Collaborative Robot Arm
PR-FA-001-0501
![FANUC M-710iC/45M Industrial Robot Arm FANUC M-710iC/45M Industrial Robot Arm](https://assets.vention.io/parts/images/RA-FA-045-0003/thumb_fanuc-m-710ic-45m-kit.png)
FANUC M-710iC/45M Industrial Robot Arm
RA-FA-045-0003