vention-logo-sm
Parts library
Kinova Gen3 6-axis robot arm with gripper
PR-KI-001-0265

Kinova Gen3 6-axis robot arm with gripper

Kinova

The Gen3 ultra lightweight robotic arm is a compact size, open software and adaptable robot. Featuring an embedded controller, it was designed with a high load to weight ratio in mind. Requiring basic programming skills, Kinova’s Gen3 speaks your language, its compatibility with numerous APIs and programming through Python, C++ or Matlab makes it a great choice for all sorts of applications. Equipped with standard and durable 2 fingers gripper (Model: 2f-85), it’s ready to work right outside the box. 891 mm reach. 4 kg payload.

Technical Drawing
Technical Drawing
3D Model

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-KI-001-0265
Unit Price$34,065.00 USD
Weight7.2 kg
Dimensions (L x W x H)1328 x 186 x 156 mm

$34,065 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.

    Kinova Gen3 6-axis robot arm with gripper | Vention