Keyence Light Curtains - 1900mm
$3,108.00 USD
Ships in 3 days
The Keyence safety light curtain is composed of a sender/receiver pair of 96 beam axes offering hand protection resolution. This product requires 24 VDC, with an operating distance of 0.2 to 15m, with a category 4 safety rating and IP65/IP67. Also includes the brackets to mount the light curtain on a Vention structure.
Length:
Quantity:
Technical Documents
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-KE-001-0005 |
Weight | 5.37 kg |
Dimensions (L x W x H) | 1945.0 x 32.0 x 38.0 mm |
Unit Price | $3,108.00 USD |
Compatible Parts
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585