Keyence Laser Area Scanner - Parent (stand-alone)
$3,785.71 USD
Ships in 3 days
The Keyence Laser Area Scanner (parent version) is a compact and discrete safety device. Featuring an 8.4m radius safety zone, total and partial muting (optional), and multiple zone monitoring, it can be used in a multitude of applications that require restricted access such as palletizers and robot cells. Keyence's Laser Scanner can be used with Vention’s MachineMotion 2 controllers (CE-CL-010-0004 & CE-CL-010-0001) and Safety Module (CE-SA-008-0000_2) to create a safe work environment. It can also be used as a standalone unit connected to a robot controller. Users will be able to define safety and muting zones with custom geometries suitable for a large array of applications. An e-stop module & reset (CE-SA-007-0000) is recommended. Add child units to create use multiple area scanners in sync. Additional kits compatible with this scanner are the area scanner muting kit (CE-AP-002-0000) and bank switching cable (CE-CA-067-5000)
Length:
Quantity:
Technical Drawings
Technical Documents
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-KE-001-0001 |
Weight | 0.0708 kg |
Dimensions (L x W x H) | 125.0 x 143.0 x 185.0 mm |
Unit Price | $3,785.71 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Reach | 8400 mm |
Included in the Box |
|
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585