
Hook Clamp, Threaded Arm
$91.51 USD
Obsolete
Hook clamps are designed to manually swing into clamping position, then clamp straight down by screw action. These clamps allow clear loading while swung away in unclamped position. Ideal in tight spaces where high clamping force is required. Thread size: M8. Socket head cap screw: 6mm hex. Use with Hook Clamp Holder. Made in USA.
Quantity:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-QN-001-0252 |
Weight | 0.08 kg |
Dimensions (L x W x H) | 59.0 x 23.0 x 42.0 mm |
Unit Price | $91.51 USD |
Compatible Parts

Forklift Handle
HW-HD-002-0001

Long Aluminum Mounting Block
ST-SP-003-0004

Mounting Bracket for Toggle Clamp
ST-SP-007-0007

Aluminum Eccentric Mounting Block
ST-SP-003-0001

12mm Tooling Ball
HW-RP-001-0002

Height Locator for Dimensional Jig
ST-SP-007-0008

Eccentric Locator for Dimensional Jig
ST-SP-007-0001

20mm Tooling Ball
HW-RP-001-0004

63mm Toggle Clamp
HW-CP-001-0001

Rest Button, with 16mm OD
HW-RP-001-0001