Heavy Duty Rubber Edge Trim, 5ft
$32.87 USD
Ships next day
Use this trim to protect the sharp edges of wire mesh and plastic panels that are 1/8 inch or thinner. Push it onto an edge and it grips on three sides for a tight hold. This trim is flexible so it can bend along a gradual curve. A metal core adds strength and stability, making this trim more durable than standard rubber trim.
Quantity:
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-PN-014-0002 |
Dimensions (L x W x H) | 1000.0 x 10.0 x 12.5 mm |
Unit Price | $32.87 USD |
Material | Rubber |
Compatible Parts
Datalogic Light Curtain Kit - 750mm
PR-DA-001-0295
Datalogic Laser Area Scanner - Parent (stand-alone)
PR-DA-001-0489
Datalogic Laser Area Scanner - Child
PR-DA-001-0582
Left Gate Bolt without Interlock
ST-SE-006-1011 v2
Datalogic Light Curtain Kit - 1500mm
PR-DA-001-0296
Safety Interlock Door Switch
CE-SA-010-0000
Right Gate Bolt with Interlock
ST-SE-006-0001 v2
Right Gate Bolt without Interlock
ST-SE-006-0011 v2
Left Gate Bolt with Interlock
ST-SE-006-1001 v2