Parts library

ST-PN-014-0002
Heavy Duty Rubber Edge Trim, 1 meter
Use this trim to protect the sharp edges of wire mesh and plastic panels that are 1/8 inch or thinner. Push it onto an edge and it grips on three sides for a tight hold. This trim is flexible so it can bend along a gradual curve. A metal core adds strength and stability, making this trim more durable than standard rubber trim.
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Safety Enclosure Ecosystem |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-PN-014-0002 |
| Unit Price | $32.87 USD / meter |
| Weight | 0.25 kg |
| Dimensions (L x W x H) | 1000 x 10 x 12.5 mm |
| Material | Rubber |
Questions about this part?
Post a question on Vention community forum for insights on this part.