Parts library

MO-AR-008-0050
Heavy-Duty Pneumatic Pallet Stopper
Vention's Heavy-Duty Guided Double-Acting Pneumatic Pallet Stopper, Powered by SMC, with 80mm bore and 50mm stroke. This guided cylinder is capable of a pushing force up to 3519N axially at 0.7MPa and taking 14715N (1500kg) radially at 300mm/s. This actuator is ideally suited for stopping heavily loaded pallets on conveyors.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Pneumatic Ecosystem |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-AR-008-0050 |
| Unit Price | $1,280.76 USD |
| Weight | 15.5 kg |
| Dimensions (L x W x H) | 114.5 x 380.5 x 168 mm |
| Material | Various |
| Associated Fasteners | 8 x HW-FN-003-0025, 8 x HW-FN-002-0001 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Max Output Force | 3519 (at 0.7MPa) N |
| Load Capacity | 14715 (Radially at 300mm/s) N |
| Max Linear Speed | 400 mm/s |
| Included in the Box | 6 meters of 6mm OD Polyurethane tubing |
Questions about this part?
Post a question on Vention community forum for insights on this part.