Heavy Duty Enclosed Timing Belt Actuator, 2295mm Length
$4,584.83 USD
Obsolete
Vention's enclosed timing belt actuator is an all-in-one solution. This product includes the guide-ways and sensor mounts already built into the system and features a dust resistant design with no pinch points. This heavy duty version has two bearings in the guiding system, increasing its load capacity over the standard MO-LM-026-XXXX. Simply connect any NEMA 34 powertrain components to one of the 4 inputs and go!
Quantity:
Technical Drawings
What's Included
- 30 x M8 Drop-in Spring Loaded T-Nut
- 2 x M8 x 8mm Screw
- 30 x M8 x 22mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-027-2295 |
Weight | 35.099 kg |
Dimensions (L x W x H) | 2542.5 x 270.0 x 112.5 mm |
Unit Price | $4,584.83 USD |
Material | 6061-T6, Steel |
Surface finish | Anodized, 6um |
Associated Fasteners | 30 x HW-FN-002-0001 , 2 x HW-FN-003-0008 , 30 x HW-FN-003-0022 |
Light-Duty Fasteners | 30 x HW-FN-002-0001 , 30 x HW-FN-003-0016 |
Compatible Parts
45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
Flush Inductive Proximity Sensor
CE-SN-004-0003
3x3 Hole Aluminum Assembly Plate
ST-GP-001-0001
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
45mm x 45mm Aluminum Gusset
ST-GP-003-0001
Tee Joint Aluminum Assembly Plate
ST-GP-001-0011
90mm x 90mm Aluminum Gusset With Locators
ST-HP-003-0004
45mm x 90mm Aluminum Gusset with Locators
ST-HP-003-0005
157mm NEMA 34 Stepper Servo Motor
MO-SM-011-0000