
Gusset Assembly for 247.5 mm Extrusion
$501.56 USD
Ships next day
This gusset is used for joining 247.5 mm extrusions to each other and it is made by assembling of 2x ST-GP-005-0010 and 2x ST-GP-005-0012 plates. See the 2D drawing for assembly instruction.
Included fasteners:
36 x
HW-FN-002-0001
36 x
HW-FN-003-0018
QTY:
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-GP-003-0007 |
Weight | 4.2 kg |
Dimensions (L x W x H) | 235.25 x 223.0 x 235.25 mm |
Unit Price | $501.56 USD |
Material | Aluminum (6061-T6) |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 36 x HW-FN-002-0001 , 36 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-GP-003-0007 |
Weight | 4.2 kg |
Dimensions (L x W x H) | 235.25 x 223.0 x 235.25 mm |
Unit Price | $501.56 USD |
Material | Aluminum (6061-T6) |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 36 x HW-FN-002-0001 , 36 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

247.5x247.5mm (1845mm) Aluminum Extrusion
ST-EXT-011-1845