Guided Double-Acting Pneumatic Actuator with Pinch Guarding, 300mm Stroke

Guided Double-Acting Pneumatic Actuator with Pinch Guarding, 300mm Stroke

$845.78 USD
Ships in 3 days
Vention's Guided Double-Acting Pneumatic Actuator with Pinch Guards, Powered by SMC, has a 25mm bore and 300mm stroke. This guided cylinder actuator is capable of a pushing force up to 344N axially. With sheetmetal siding, this solutions provides pinch guarding on 3 sides, allowing for easier integration of pneumatics into collaborative applications.
Length:
Quantity:
Start a new design
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number HW-AR-102-0300
Weight 5.06 kg
Dimensions (L x W x H) 423.5 x 178.0 x 67.5 mm
Unit Price $845.78 USD
Associated Fasteners 4 x HW-FN-002-0006 , 4 x HW-FN-008-0050 , 4 x CE-WS-005-0005

Technical Specifications

Spec Attribute Spec Value
Clamping Force 344 (at 0.7 MPa) N
Max Linear Speed 500 mm/s
Temperature Range -5 to 60 °C
Included in the Box
  • 6 meters of 6mm OD Polyurethane tubing
Have a question about this part?
Ask in the forum! Go to the forum