Parts library

MO-AR-002-0300
Guided Double-Acting Pneumatic Actuator, 300mm Stroke
Vention's Guided Double-Acting Pneumatic Actuator, Powered by SMC, with 25mm bore and 300mm stroke. This guided cylinder is capable of a pushing force up to 344N.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Pneumatic Ecosystem |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-AR-002-0300 |
| Unit Price | $768.64 USD |
| Weight | 4.2 kg |
| Dimensions (L x W x H) | 421.5 x 93 x 60 mm |
| Associated Fasteners | 4 x HW-FN-002-0006, 4 x CE-WS-005-0005, 4 x HW-FN-008-0050 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Clamping Force | 344 (at 0.7 MPa) N |
| Max Linear Speed | 500 mm/s |
| Temperature Range | -5 to 60 °C |
| Included in the Box | 6 meters of 6mm OD Polyurethane tubing |
Questions about this part?
Post a question on Vention community forum for insights on this part.