Parts library

PR-QN-001-0404
Forged Adjustable Clamp with Hand Knob
Rugged forged steel pivot clamp. Provides instant height adjustment without blocks or shims. All-in-one construction allows quick setup and eliminates lost clamp pieces. Turn clamp 90° in either direction for loading clearance. Removable brass heel protects machine table. To be used on a tooling plate. This assembly includes a Forged Adjustable Clamp, Hand Knob, Fully Threaded Stud, and Jam Nut. Carr Lane Mfg Item: CLM-5-FACA-HK
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Designing jigs and fixtures |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-QN-001-0404 |
| Unit Price | $49.71 USD |
| Weight | 0.286 kg |
| Dimensions (L x W x H) | 105 x 54 x 78 mm |
| Material | Forged 1045 Steel |
| Surface Finish | Black Oxide |
Questions about this part?
Post a question on Vention community forum for insights on this part.