Parts library

PR-QN-001-0242
Forged Adjustable Clamp
Rugged forged steel pivot clamp. Provides instant height adjustment without blocks or shims. All-in-one construction allows quick setup and eliminates lost clamp pieces. Turn clamp 90° in either direction for loading clearance. Removable brass heel protects machine table.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Designing jigs and fixtures |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-QN-001-0242 |
| Unit Price | $34.92 USD |
| Weight | 1.5 kg |
| Dimensions (L x W x H) | 86 x 32 x 81 mm |
$34.92 USD
Looking for more details?
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Sold by VentionShips from Vention
Questions about this part?
Post a question on Vention community forum for insights on this part.