![Foam Core Board, White 6mm](https://assets.vention.io/parts/images/ST-PN-006-0001/foam-core-board-white-6mm.png)
Foam Core Board, White 6mm
$13.18 USD
Obsolete
These PVC foam-core panels are the lightest way to separate space. They are completely opaque. Use them as an economic way to close-up your trade-show booths. Panels can be added directly to your 3D Vention design by using the automatic panel creation feature. Pricing is based on the surface area and includes custom cuts.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-PN-006-0001 |
Weight | 0.76 kg |
Dimensions (L x W x H) | 305.0 x 305.0 x 6.0 mm |
Unit Price | $13.18 USD |
Material | Foam core |
Surface finish | N/A |
Compatible Parts
![45x45 Angular Joint Gusset, with Locators 45x45 Angular Joint Gusset, with Locators](https://assets.vention.io/parts/images/ST-HP-005-0002/thumb_45x45-angular-joint-gusset-with-locators.png)
45x45 Angular Joint Gusset, with Locators
ST-HP-005-0002
![M3-0.5 x 5mm Button Cap Screw M3-0.5 x 5mm Button Cap Screw](https://assets.vention.io/parts/images/CE-FN-003-2005/thumb_m3-0-5-x-5mm-button-cap-screw.png)
M3-0.5 x 5mm Button Cap Screw
CE-FN-003-2005
![M3 Steel Washer with 7mm Outside Diameter M3 Steel Washer with 7mm Outside Diameter](https://assets.vention.io/parts/images/HW-WS-009-0001/thumb_m3-steel-washer-with-7mm-outside-diameter.png)
M3 Steel Washer with 7mm Outside Diameter
HW-WS-009-0001
![Locating Fixture Locking Nut Locating Fixture Locking Nut](https://assets.vention.io/parts/images/ST-SP-007-0005/thumb_locating-fixture-locking-nut.png)
Locating Fixture Locking Nut
ST-SP-007-0005