vention-logo-sm
Parts library
Flow Rail Mounting Plate
MO-CV-011-0001

Flow Rail Mounting Plate

Vention

Plate used to mount Vention's flow rails to aluminum extrusions. This bracket allows the rails to be mounted at +/-10 degree angles.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Material Handling

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberMO-CV-011-0001
Unit Price$7.50 USD
Weight0.172 kg
Dimensions (L x W x H)135 x 73 x 38 mm
MaterialSteel
Associated Fasteners1 x HW-FN-002-0001, 1 x HW-FN-003-0016, 1 x HW-WS-001-0005, 2 x HW-FN-033-0003, 2 x HW-FN-005-0010

PartsQuantity
PartsPart NumberQty
M8 Drop-in Spring Loaded T-NutHW-FN-002-00011View
M8 x 16mm ScrewHW-FN-003-00161View
M8 Sealing WasherHW-WS-001-00051View
M6 Hex NutHW-FN-033-00032View
M6 x 1.0 x 10mm, Low Profile Socket HeadHW-FN-005-00102View

$7.50 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.