Flexx Beacon Bluetooth Sensor
The Flexx Beacon Sensors are bluetooth devices that you place in strategic locations of your facility or on strategic fixtures in your setup. The Flexx Beacon Sensors communicate with and are managed by the Flexx Beacon Scanner. The Flexx Beacon Scanner uses proximity between the Universal Robot and the Flexx Beacon Sensors to identify proximity and location. Scanning Range Up to 4ft. Communication BLE 5.0. Power Battery (Lithium 3V). Beacon Spacing 3-100ft
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-FX-001-0532 |
| Unit Price | $300.30 USD |
| Weight | 0.1 kg |
| Dimensions (L x W x H) | 19 x 78 x 51 mm |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| IP Rating | IP67 |
| Compatible With | Universal Robots |
$300.30 USD
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Questions about this part?
Post a question on Vention community forum for insights on this part.