![FANUC SR-3iA/6iA SCARA End of Arm Adaptor](https://assets.vention.io/parts/images/PR-FA-103-0002/fanuc-sr-3ia-scara-end-of-arm-adaptor.png)
FANUC SR-3iA/6iA SCARA End of Arm Adaptor
FANUC Tool flange is designed for simple attachment of end of arm tooling to the robot Z Axis Spline. It is a coupler that clamps to the Z Axis Spline with a tightening screw. It also has cable exit provision for air tubes and electrical cables pass thru. It provides tapped holes with an ISO31.5 bolt pattern for quick and consistent mounting of EOAT.
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-FA-103-0002 |
Weight | 0.18 kg |
Dimensions (L x W x H) | 66.0 x 40.0 x 40.0 mm |
Unit Price | Contact us |
Material | Stainless Steel |
Compatible Parts
![FANUC M-20iD/35 Industrial Robot Arm FANUC M-20iD/35 Industrial Robot Arm](https://assets.vention.io/parts/images/RA-FA-035-0003/thumb_fanuc-m-20id-35-kit.png)
FANUC M-20iD/35 Industrial Robot Arm
RA-FA-035-0003
![Doosan M1013 Collaborative Robot Doosan M1013 Collaborative Robot](https://assets.vention.io/parts/images/PR-CZ-001-0601/thumb_doosan-m1013-collaborative-robot.png)
Doosan M1013 Collaborative Robot
PR-CZ-001-0601
![Epson T6-B602SS Epson T6-B602SS](https://assets.vention.io/parts/images/PR-EP-001-0079/thumb_epson-t6-b602ss.png)
Epson T6-B602SS
PR-EP-001-0079
![Doosan H2515 Collaborative Robot Doosan H2515 Collaborative Robot](https://assets.vention.io/parts/images/PR-CZ-001-0505/thumb_doosan-h2515-collaborative-robot.png)
Doosan H2515 Collaborative Robot
PR-CZ-001-0505
![Doosan H2017 Collaborative Robot Doosan H2017 Collaborative Robot](https://assets.vention.io/parts/images/PR-CZ-001-0506/thumb_doosan-h2017-collaborative-robot.png)
Doosan H2017 Collaborative Robot
PR-CZ-001-0506
![FANUC CRX-10iA/L Collaborative Robot Arm FANUC CRX-10iA/L Collaborative Robot Arm](https://assets.vention.io/parts/images/PR-FA-001-0500/thumb_fanuc-crx-10ia-l-collaborative-robot.png)
FANUC CRX-10iA/L Collaborative Robot Arm
PR-FA-001-0500
![FANUC CRX-10iA Collaborative Robot Arm FANUC CRX-10iA Collaborative Robot Arm](https://assets.vention.io/parts/images/PR-FA-001-0501/thumb_fanuc-crx-10ia-collaborative-robot.png)
FANUC CRX-10iA Collaborative Robot Arm
PR-FA-001-0501
![FANUC M-710iC/45M Industrial Robot Arm FANUC M-710iC/45M Industrial Robot Arm](https://assets.vention.io/parts/images/RA-FA-045-0003/thumb_fanuc-m-710ic-45m-kit.png)
FANUC M-710iC/45M Industrial Robot Arm
RA-FA-045-0003