Parts library

PR-FA-103-0000
FANUC SCARA SR-3iA
FANUC SCARA robots are ideally suited to robotic assembly, robotic pick and place, inspection and robotic packaging applications. The SR-3iA is a small-size SCARA by Fanuc in their SR series with a payload of 3kg and reach of 400mm.
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| SCARA SR-3iA Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-FA-103-0000 |
| Unit Price | Contact Us |
| Weight | 19 kg |
| Dimensions (L x W x H) | 332 x 140 x 571.3 mm |
| Spec Attribute | Spec Value |
|---|---|
| Performance | |
| Reach | 400 mm |
| Repeatability | J1, J2, J3: 0.01mm J4: 0.004 mm |
| Max Payload | 3 kg |
| Robot Weight | 19 kg |
| Degrees of Freedom | 4 |
| Typical Average Power Consumption | 250 W |
| Spec Attribute | Spec Value |
|---|---|
| Movement | |
| J1 Movement Range | 284 degrees |
| J2 Movement Range | 290 degrees |
| J4 Movement Range | 1440 degrees |
| Typical Linear Speed | J3: 1800 mm/s |
| Spec Attribute | Spec Value |
|---|---|
| Features | |
| Robot IP Rating | 20 |
| Controller IP Rating | 20 |
| Warranty | 12 Months |
| Spec Attribute | Spec Value |
|---|---|
| Controller | |
| Controller Power Source | 200-240Va.c. 50/60Hz Single phase |
| Controller Dimensions | 440 mm x 260 mm x 88.6 mm |
| Controller Digital ports | 12 in, 12 out |
| Robot to controller cable length | 1.5 m |
Looking for more details?
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Sold by VentionShips from Vention
Questions about this part?
Post a question on Vention community forum for insights on this part.