
FANUC MH iPendant with Haptic Touch Screen Package
The FANUC R30iB iPendant touch combines user-friendly operation with speed and energy efficiency. In addition to its ergonomic design and large colour touch screen, it contains function keys to control the seventh and eighth axes. One or two windows can be displayed on the monitor, the latter option improving the functionality of the multi-tasking feature. The monitor also displays 3D graphics, making program steps much easier for the operator compared to 2D.
No technical documents available for this part.Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-FA-100-0002 |
| Unit Price | Contact Us |
| Weight | 0.5 kg |
| Dimensions (L x W x H) | 380 x 205 x 90 mm |
| Material | Multiple |
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Questions about this part?
Post a question on Vention community forum for insights on this part.