Parts library

ST-RB-006-0025__2
FANUC CRX-25iA Mounting Plate
Vention's CRX-25iA mounting plate enables fast and easy installation of a CRX-25iA robot to any custom assembly. It can be installed on Vention's cobot pedestals and telecopic column. Outer dimensions are 313mm x 313mm.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-006-0025__2 |
| Unit Price | $304.08 USD |
| Weight | 6.003 kg |
| Dimensions (L x W x H) | 313 x 313 x 27.5 mm |
| Associated Fasteners | 36 x HW-FN-003-0030, 36 x HW-FN-002-0001 |
$304.08 USD
Looking for more details?
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Sold by VentionShips from Vention
Questions about this part?
Post a question on Vention community forum for insights on this part.