Extrusion T-slot Cover, 1260mm
$4.30 USD
Ships next day
Vention's T-slot Cover clips easily into any standard Vention Extrusion T-slot. Perfect for preventing particulate ingress into extrusions and provides a seamless appearance to the extrusion. Sold in standard Vention increments starting at 180mm.
Length:
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-PN-019-1260 |
Weight | 0.07562 kg |
Dimensions (L x W x H) | 1260.0 x 16.0 x 6.0 mm |
Unit Price | $4.30 USD |
Material | 6005-T5 |
Surface finish | Dark Blue Anodization, 6um |
Compatible Parts
Extrusion T-slot Cover, 180mm
ST-PN-019-0180
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585